Diodes Incorporated
Back to 晶体管 (BJT) 主表

FZT651

NPN, 60V, 3A, SOT223

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Category Medium Power Transistor
Compliance(Only Automotive supports PPAP) Standard
Polarity NPN
VCEO, VCES (V) 60
IC (A) 3
ICM (A) 6
PD (W) 2
hFE (Min) 100
hFE (@ IC) (A) 0.5
hFE(Min 2) 40
hFE (@ IC2) (A) 2
VCE(sat) Max (mV) 300
VCE(SAT) (@ IC/IB) (A/mA) 1/100
VCE(sat) (Max.2) (mV) 600
VCE(sat) (@ IC/IB2) (A/mA) 3/300
fT (MHz) 175
RCE(sat) (mΩ) -

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC